Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type VAW NL 35 - Guide channel
Bill of material
111420100700
TYP
Type
VAW 35
BESTNR
Order No.
111420100700
A
35.0 mm
B
30.0 mm
C
18.0 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
INFO
Installation instructions
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices