Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type VAW 25 - Guide channel
Bill of material
1114101907004
TYP
Type
VAW 25
BESTNR
Order No.
1114101907004
A
25.0 mm
B
20.0 mm
C
10.8 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
INFO
Installation instructions
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices