Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 14030/18025 - Distance fastening plate
Bill of material
111212260000
TYP
Type
DBP 14030/18025
BESTNR
Order No.
111212260000
A
27.2 mm
B
37.0 mm
D
Ø
5.2 mm
E
Ø
4.2 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices