Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 3004/35086 - Distance fastening plate
Bill of material
111212160000
TYP
Type
DBP 3004/35086
BESTNR
Order No.
111212160000
A
93.5 mm
B
40.0 mm
D
Ø
6.2 mm
E
Ø
6.5 mm
F
58.5 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices