Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type DBP 3003.5 - Distance fastening plate
Bill of material
111212150000
TYP
Type
DBP 3003.5
BESTNR
Order No.
111212150000
A
82.0 mm
B
30.0 mm
D
Ø
6.2 mm
F
50.0 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices