Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type BP - fixing plate
Bill of material
111210300002
TYP
Type
BP 50
BESTNR
Order No.
111210300002
A
23.0 mm
B
50.0 mm
D
Ø
6.2 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices