Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
Type GSP 10/15 - Glide rail
Bill of material
111010260000
TYP
Type
Type GSP 10/15
BESTNR
Order No.
111010260000
L
Length
2000 mm
A
20 mm
B
25.0 mm
C
500.0 mm
D
Ø
6.2 mm
E
10 mm
F
15 mm
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices