Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 45 Configurator
Bill of material
0451 01 050 075 0 0 000268
TYP
Type
HA
Height outside
62 mm
HI
Height inside
45 mm
BA
Outside width
70 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
M
Material
T
Grid
67.0 mm
FPM
Fixed point at center of travel distance
mm
E
mm
VL
Travel distance
mm
A
Version
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
268 mm
KAGL
Number of chain links
4 mm
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
POS
Feed
mm
Enter value for POS
Feed
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices