Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 44 Configurator
Bill of material
0440 30 045 090 0 0 000302
TYP
Type
0440
HA
Height outside
60 mm
HI
Height inside
40 mm
BA
Outside width
78 mm
BI
Width inside
mm
AKL
Chain length
R
Radius
mm
M
Material
T
Grid
75.5 mm
FPM
Fixed point at center of travel distance
mm
E
mm
VL
Type of installation
mm
A
Version
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
mm
KL
Chain length without chain bracket
302.0 mm
KAGL
Number of chain links
4 mm
FA
Fixed point connection
MA
Moving end bracket
POS
Feed
mm
Enter value for POS
Feed
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices