Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Murrplastik
Description
MP 30 Configurator
Bill of material
0030 01 040 060 0 0 000300
TYP
Type
0030
VAR
Variation
HA
Height outside
42 mm
HI
Height inside
30 mm
BA
Outside width
56 mm
BI
Width inside
mm
AKL
Chain length
mm
R
Radius
mm
M
Material
T
Grid
50 mm
FPM
Fixed point at center of travel distance
mm
E
mm
VL
Travel distance
mm
A
Version
Plastic crossbar with bias
L
Travel distance
mm
Enter value for L
Travel distance
mm
cm
inch
ft
LG
Travel distance Lg gliding
mm
KLGW
Required chain length
mm
KAG
Number of chain links
KL
Chain length without chain bracket
300 mm
KAGL
Number of chain links
6 mm
FA
Fixed point connection
ZGLF
Strain relief fixed point
MA
Moving end bracket
ZGLM
Strain relief moving end
POS
Position moving end
mm
Enter value for POS
Position moving end
mm
cm
inch
ft
INFO
Interior layout element
INFO2
Installation dimensions
INFO3
-
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices